Complementary Pair Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for use in: motor controls, power-management functions, and DC-DC converters.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Polarity |
N+P |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
30 V |
|VGS| (±V) |
20/16, 25 ±V |
|IDS| @TA = +25°C (A) |
10.6, 9.8 A |
|IDS| @TC = +25°C (A) |
39, 36.5 A |
PD @TA = +25°C (W) |
30.1 W |
RDS(ON)Max@ VGS(10V) (mΩ) |
13, 15 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
20, 25 mΩ |
|VGS(TH)| Min (V) |
1 V |
|VGS(TH)| Max (V) |
3 V |
QG Typ @ |VGS| = 4.5V (nC) |
5.8, 25 nC |
QG Typ @ |VGS| = 10V (nC) |
12, 46 nC |
CISS Typ (pF) |
823, 2380 pF |
CISS Condition @|VDS| (V) |
15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |