Diodes Incorporated
Back to Small Signal Switching Diodes

DHVSD3004S3Q

Surface-Mount High-Voltage Switching Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Surface-Mount Package Ideally Suited for Automated Insertion or Battery-Powered, Portable Applications
  • Extremely Low Reverse Leakage Current at High Temperature
  • Fast Switching Speed: ≤ 50ns
  • High Reverse Breakdown Voltage: ≥ 350V
  • Cutting-Edge Process Technology Used
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DHVSD3004S3Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single
Polarity Anode, Cathode
Power Rating(mW) 350 mW
ESD Diodes (Y|N) No
Peak RepetitiveReverse VoltageVRRM (V) 350 V
Reverse RecoveryTime trr (ns) 50 ns
Maximum Average Rectifier Current IO (mA) 225 mA
Maximum Peak Forward Surge Current IFSM (A) 0.5 (@ 1s) A
Forward Voltage Drop VF @ IF (mA) 1.15V @ 200mA mA
Maximum ReverseCurrent IR (µA) 0.1 µA
V(BR)R (V) Min @IR=150μA 350
TotalCapacitance CT (pF) 5 pF
VF(V) Max @ IF=20mA 0.87
VF(V) Max @ IF=100mA 0.998
VF(V) Max @ IF=200mA 1.15
Maximum Reverse Current IR @ VR (V) 0.1µA @ 240V V
IR(μA) Max @ VR=240V 0.1
CT(pF) Max @ VR = 0V, f = 1MHz 5

Technical Documents

Recommended Soldering Techniques

TN1.pdf