2A Schottky Bridge Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
Bridge Rectifier (SKY) |
Configuration |
Bridge |
Maximum Average Rectified Current IO (A) |
2 |
Peak Forward Surge Current IFSM (A) |
60 |
Peak Repetitive Reverse Voltage VRRM (V) |
100 |
Forward VoltageDrop VF(V) |
0.85 |
@ IF (A) |
2 |
Maximum Reverse Current IR (μA) |
50 |
@ VR (V) |
100 |
Total Capacitance CT (pF) |
75 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |