Diodes Incorporated — Analog and discrete power solutions
TSOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSOT26

Back to DGD44175

DGD44175

Low-Side IGBT Gate Driver with OCP in TSOT26

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD44175 is a low-side IGBT gate driver capable of driving 2.6A of peak current. The DGD44175 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs and have a -10Vdc max capability for increased ruggedness on input line.

The OCP function has a -0.25V threshold that turns off the ouputs and brings EN/FLT* to 0V as a fault indicator; also the same pin EN/FLT* can be externally controlled to enable and disable the device. A UVLO turns off the outputs when VCC falls below UVLO threshold and also engages FLT* to L.

The DGD44175 is offered in the TSOT26 package and the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Provides Fast Gate Charge to Power IGBTs
  • VCC Operating Voltage Range: 13.2V to 20V
  • Overcurrent Protection with Negative Voltage Threshold
  • -10Vdc Max Input Capability of OCP Pin for Increased Ruggedness on Return Line
  • OCP Pin Threshold Negative Voltage (-0.25V) for Negative Current Sense Function
  • 3.2A Source / 2.6A Sink Output Current Capability
  • Fast Propagation Delays (45ns Typical)
  • Fast Rise and Fall Times (10ns Typical)
  • Logic Input 3.3V Capability
  • Single Pin for Fault Output And Enable
  • Programmable Fault Clear Time
  • UVLO protection
  • Offered in an TSOT26 package
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q101, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • PFC boost converters
  • Appliances
  • Air conditioners

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Driver Type

Single

Configuration

Non-Inverting

Supply Voltage Max (V)

24

Output Current Io+ Typ (mA)

3000

Output Current Io- Typ (mA)

2600

ton / toff Typ (ns)

45/28

tr / tf Typ (ns)

10/9

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products