Diodes Incorporated — Analog and discrete power solutions
Back to DGD28225

DGD28225

30V High Frequency Half-Bridge Gate Driver with Adaptive Deadtime in DFN3030-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD28225 is a high-frequency gate driver with an internal bootstrap diode capable of driving N-channel MOSFETs in a half-bridge configuration. the floating high-side driver is rated up to 30V in a bootstrap configuration.

System efficiency in the half-bridge is greatly improved with adaptive deadtime, 19ns rise and fall times, and 22ns propagation delays. UVLO for the high- and low-side protects the MOSFET during a loss of supply.

Fast and well-matched propagation delays and rise and fall times allow for a higher switching frequency, which enables a smaller, more compact power switching design using smaller associated components. To minimize component footprint, an internal boostrap diode is included.

The DGD28225 is packaged in a space-saving U-DFN3030-8 package. The device’s operating temperature extends from -40°C to +125°C.

Feature(s)

  • 30V Floating High-Side Driver
  • Drives Two N-Channel MOSFETs in a Half-Bridge Configuration
  • Adaptive Deadtime of 22ns typical
  • 1.5A Source / 1.5A Sink Output Current Capability for High Side
  • 1.5A Source / 2.4A Sink Output Current Capability for Low Side
  • Internal Bootstrap Diode
  • VCC Undervoltage Lockout
  • Propagation Delay Typical of 22ns
  • Fast Rise and Fall times of 19ns Typical
  • Wide VCC Operating Voltage 4.5V to 6V
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q101, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

30 V

Inputs

PWM, EN/FO*

Output Current IO+ (Typ) (mA)

1500/1500 mA

Output Current IO- (Typ) (mA)

1500/2400 mA

Internal Deadtime (Typ)

22 ns

tON (Typ) (ns)

60 ns

tOFF (Typ) (ns)

22 ns

tR (Typ) (ns)

17 ns

tF (Typ) (ns)

17 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability