Diodes Incorporated — Analog and discrete power solutions
SO 8 Standard

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8 (Standard)

Back to DGD2304

DGD2304

HALF-BRIDGE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2304 is a high voltage / high speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD2304’s high side to switch to 600V in a bootstrap operation.

The DGD2304 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. An internal deadtime of 100ns protects high-voltage MOSFETs from shoot-through.

The DGD2304 is offered in the SO-8 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver In Bootstrap Operation to 600V
  • Drives Two N-channel MOSFETs or IGBTs in a Half Bridge Configuration
  • 290mA Source/600mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Logic and Dead Time (100ns) to Protect MOSFETs
  • Logic Input (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low Side Drivers
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

600 V

Inputs

HIN, LIN

Output Current IO+ (Typ) (mA)

290 mA

Output Current IO- (Typ) (mA)

600 mA

Internal Deadtime (Typ)

100 ns

tON (Typ) (ns)

95 ns

tOFF (Typ) (ns)

100 ns

tR (Typ) (ns)

70 ns

tF (Typ) (ns)

35 ns

Related Content

Packages

Applications

Technical Documents

SPICE Model

Application Notes

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products