Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD21904 (Obsolete)

Alternative Part: DGD21904M,

HIGH-SIDE AND LOW-SIDE GATE DRIVER IN SO-14

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD21904 is a high voltage / high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD21904’s high-side to switch to 600V in a bootstrap operation under high dV/dt conditions.

The DGD21904 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.

The DGD21904 is available in SO-14 (Type TH) package. The operating temperature extends from -40°C to +125°C.

Feature(s)

  • Floating high-side driver in bootstrap operation to 600V
  • Drives two N-Channel MOSFETs or IGBTs in a half bridge configuation
  • Output drivers capable of 4.5A/4.5A typ sink/source
  • Logic input (HIN and LIN) 3.3V capability
  • Schmitt triggered logic inputs with internal pull down
  • Undervoltage lockout for high and low-side drivers
  • Space saving SO-8 package available
  • Extended temperature range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS compliant
  • Halogen and Antimony free. “Green” Device

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

HIN, LIN

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

4500

Output Current IO+ (Typ) (mA)

4500

tF (Typ) (ns)

20

tOFF (Typ) (ns)

140

tON (Typ) (ns)

140

tR (Typ) (ns)

25

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2664 2024-02-23 2024-08-23 Device End of Life (EOL)
PCN-2636 2023-08-29 2023-08-29 Device End of Life (EOL)