Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD2136 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2136 is a three-phase gate driver IC designed for high-voltage / high-speed applications, driving N-Channel MOSFETs and IGBTs in a half-bridge configuration. High-voltage processing techniques enable the DGD2136’s high-side to switch to 600V in a bootstrap operation.

The DGD2136 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices and are enabled low to better function in high noise environments. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction.

The DGD2136 offers numerous protection functions. A shoot-through protection logic prevents both outputs from being high when both inputs are high (fault state), an undervoltage lockout for VCC shuts down the respective high side output. An overcurrent protection will terminate the six outputs. Both the VCC UVLO and the overcurrent protection trip an automatic fault clear with a timing that is adjustable with an external capacitor.

The DGD2136 is offered in SO-28 (Type TH) package and the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Three floating high-side drivers in bootstrap operation to 600V
  • 200mA source / 350mA sink output current capability
  • Outputs tolerant to negative transients, dV/dt immune
  • Logic input 3.3V capability
  • Internal deadtime of 290ns to protect MOSFETs
  • Matched prop delay for all channels
  • Outputs out of phase with inputs
  • Schmitt triggered logic inputs
  • Cross conduction prevention logic
  • Undervoltage lockout for all channels
  • Overcurrent protection shuts down drivers
  • Extended temperature range: -40°C to +125°C

Application(s)

  • 3-Phase Motor Inverter Driver 
  • White Goods – Air Conditioner, Washing Machine, Refrigerator
  • Industrial Motor Inverter – Power Tools, Robotics
  • General Purpose 3-Phase Inverter

Specifications & Technical Documents

Product Parameters

Inputs

HIN (Out of Phase), LIN (Out of Phase), EN, ITRIP

Internal Deadtime (Typ)

290

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

350

Output Current IO+ (Typ) (mA)

200

tF (Typ) (ns)

35

tOFF (Typ) (ns)

330

tON (Typ) (ns)

330

tR (Typ) (ns)

90

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2502 2021-03-15 2021-09-15 Device End of Life (EOL)