3-PHASE HALF-BRIDGE GATE DRIVER IN SO28
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0636M is a three-phase gate driver IC designed for high-voltage / high-speed applications, driving N-Channel MOSFETs and IGBTs in a half-bridge configuration. High-voltage processing techniques enable the DGD0636M’s high side to switch to 100V in a bootstrap operation.
The DGD0636M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices and are enabled low to better function in high-noise environments. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction.
The DGD0636M offers numerous protection functions. A shoot-through protection logic prevents both outputs from being high when both inputs are high (fault state). An undervoltage lockout for VCC shuts down the respective high-side output. An overcurrent protection will terminate the six outputs. Both the VCC UVLO and the overcurrent protection trip an automatic fault clear with a timing that is adjustable with an external capacitor.
The DGD0636M is offered in SO-28 package and the operating temperature extends from -40°C to +125°C.
• Three Floating High-Side Drivers in Bootstrap Operation to 100V
• 200mA Source / 350mA Sink Output Current Capability
• Outputs Tolerant to Negative Transients, dV/dt Immune
• Logic Input 3.3V Capability
• Internal Deadtime of 290ns to Protect MOSFETs and IGBTs
• Matched Prop Delay for All Channels
• Outputs Out of Phase with Inputs
• Schmitt Triggered Logic Inputs
• Cross Conduction Prevention Logic
• Undervoltage Lockout for All Channels
• Overcurrent Protection Shuts Down Drivers
• Extended Temperature Range: -40°C to +125°C
• 3-Phase Motor Inverter Driver
• BLDC Motor Driver
• Industrial Motor Inverter – Power Tools, Robotics
• General Purpose 3-Phase Inverter
Offset Voltage Max (V) |
100 |
|---|---|
Inputs |
HIN*1,2,3, LIN*1,2,3, EN, ITRIP |
Output Current IO+ (Typ) (mA) |
200 |
Output Current IO- (Typ) (mA) |
350 |
Internal Deadtime (Typ) |
290 |
tON (Typ) (ns) |
330 |
tOFF (Typ) (ns) |
330 |
tR (Typ) (ns) |
90 |
tF (Typ) (ns) |
35 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |