Diodes Incorporated — Analog and discrete power solutions
W DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN3030-10 (Type TH)

Back to Inactive Datasheet Archive

DGD0507 (Obsolete)

HIGH FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN W-DFN3030-10

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD0507 is a high-frequency gate driver capable of driving N-channel MOSFETs. The floating high-side driver can switch to 50V in a bootstrap configuration.

The DGD0507 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. UVLO for high-side and low-side will protect a MOSFET with loss of supply. To protect MOSFETs, cross conduction prevention logic prevents the HO and LO outputs being on at the same time.

Fast and well matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design using smaller associated components. To minimize space an internal bootstrap diode is included. The DGD0507 is offered in the W-DFN3030-10 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating high-side driver in bootstrap operation to 50V
  • Drives two N-channel MOSFETs in a half-bridge configuration
  • 1.5A source / 2.5A sink output current capability
  • Internal bootstrap diode included
  • Undervoltage lockout for high-side and low-side drivers
  • Delay matching a typical of 5ns
  • Propagation delay typical of 35ns
  • Logic input (HIN, LIN and EN) 3.3V capability
  • Ultra low standby currents (<µ1A)
  • Extended temperature range: -40°C to +125°C

Application(s)

  • DC-DC Converters
  • Motor Controls
  • Battery Powered Hand Tools
  • eCig Devices
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

HIN, LIN, EN

Offset Voltage Max (V)

50

Output Current IO- (Typ) (mA)

2000

Output Current IO+ (Typ) (mA)

1250

tF (Typ) (ns)

18

tOFF (Typ) (ns)

23

tON (Typ) (ns)

20

tR (Typ) (ns)

23

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2502 2021-03-15 2021-09-15 Device End of Life (EOL)