Diodes Incorporated — Analog and discrete power solutions
Back to DF04M

DF04M

Bridge Rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Die Construction
  • Low-Forward Voltage Drop, High Current Capability
  • Surge Overload Rating to 50A Peak
  • Designed for Printed Circuit Board Applications
  • UL Listed under Recognized Component Index, File Number E364304
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Forward VoltageDrop VF(V)

1.1

TotalCapacitance CT (pF)

25 pF

MaximumAverageRectifiedCurrent IO (A)

1 A

Peak RepetitiveReverse VoltageVRRM (V)

400 V

Maximum Peak Forward Surge Current IFSM (A)

50 A

Maximum ReverseCurrent IR (µA)

10 µA

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products