Diodes Incorporated — Analog and discrete power solutions
Back to DABS2100

DABS2100

2A Schottky Bridge Rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Rating to 100V PRV
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction Utilizing Molded Plastic Technique
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Energy saving lamps
  • Mobile battery chargers

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Bridge Rectifier (SKY)

Configuration

Bridge

Maximum Average Rectified Current IO (A)

2

Peak Forward Surge Current IFSM (A)

60

Peak Repetitive Reverse Voltage VRRM (V)

100

Forward VoltageDrop VF(V)

0.85

@ IF (A)

2

Maximum Reverse Current IR (μA)

50

@ VR (V)

100

Total Capacitance CT (pF)

75

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products