Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D7V0X1B2LP3

ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Ultra-Small, Low Profile Leadless Surface Mount Package (0.6mm*0.3mm*0.3mm)
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±15kV, Contact ±15kV
  • 1 Channel of ESD Protection
  • Ultra Low Channel Input Capacitance

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Configuration Single (Bidirectional)
Channel Input CapacitanceCT Typ (pF) 0.23 pF
Reverse Standoff Voltage VRWM(V) 7 V
Breakdown VoltageVBR Min(V) 8 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.2 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 14 V
VESD IEC61000-4-2 Contact Discharge(kV) ±15 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.