Ultra-Low Capacitance Bi-Directional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS (0.25pF) is designed in a U-DFN1006- 2/SWP to protect sensitive electronics (IEC/ISO Standards) from the damage due to ESD. The combination of small size makes it ideal for use in Serdes/Ethernet PHY/Type-C interface to protect high-speed data line port.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Bidirectional |
Channel Input CapacitanceCT Typ (pF) | 0.25 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 5.7 V |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 3.5 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 18.3 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±20 kV |