Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D5V0Z1B2LP3

Ultra-Low Capacitance Bi-Directional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

D5V0Z1B2LP3 is a new generation TVS, which is designed to protect sensitive electronics from the damage due to ESD and includes a bidirectional ESD related clamping cell to protect high-speed data interface in an electronic system.

Feature(s)

  • Ultra-Small, Low-Profile Leadless Surface-Mount Package (0.6mm x 0.3mm x 0.3mm)
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±25kV, Contact ±25kV
  • One Channel of ESD Protection
  • Ultra-Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Wearable devices
  • Portable electronics
  • Hand-held portables
  • Antenna protections

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Configuration Bidirectional
Channel Input CapacitanceCT Typ (pF) 0.25 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 5.7 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 18.3 V
VESD IEC61000-4-2 Contact Discharge(kV) ±25 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity