One Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D40V0S1U2LP1608Q offers electrostatic discharge (ESD) protection and surge protection and is packaged in a small footprint surface-mount package. This device is designed for Ethernet protection for two automotive in-vehicle network bus lines from the damage caused by ESD and other transients.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single (Unidirectional) |
Channel Input CapacitanceCT Typ (pF) | 138 pF |
Reverse Standoff Voltage VRWM(V) | 40 V |
Breakdown VoltageVBR Min(V) | 45 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 75 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |