Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D3V3M2B3SO

2 CHANNEL ESD PROTECTION DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Designed to protect sensitive semiconductor components from damage or upset due to electrostatic discharge (ESD), lightning, electrical fast transients (EFT), and cable discharge events (CDE).

Feature(s)

  • Low Clamping Voltage
  • Bi-Directional ESD Protection of Two Line
  • Peak Pulse Power: PPP = 180W at tp = 8/20µs
  • Peak Pulse Current: IPP = 20A at tp = 8/20µs
  • IEC 61000-4-2, > 27kV (Air); > 27kV (Contact)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotiveproducts/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Notebooks and handhelds
  • Peripherals, portable instrumentation
  • Cellular handsets and accessories

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified Yes
Configuration Bidirectional
Channel Input CapacitanceCT Typ (pF) 110 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 2.8 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 9 V
VESD IEC61000-4-2 Contact Discharge(kV) 27 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity