Diodes Incorporated — Analog and discrete power solutions
Back to D3V3M1U2S9Q

D3V3M1U2S9Q

3.3V Uni-Directional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and highESD surge capability makes it ideal for use in portable applications.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D3V3M1U2S9Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets
  • Portable electronics
  • Computers and peripherals
  • Automotive

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Uni-Directional

Channel Input CapacitanceCT Typ (pF)

70 pF

Reverse Standoff Voltage VRWM(V)

3.3 V

Breakdown VoltageVBR Min(V)

5 V

Typ Reverse Leakage Current IR @ VRWM Max(µA)

N/A µA

Maximum Peak Pulse Current IPP @ 8x20μs Max

12

Maximum Clamping Voltage @ Max Peak Pulse Current VC (V)

10 V

VESD IEC61000-4-2 Contact Discharge(kV)

±30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products