Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

Back to 資料傳輸線保護

D3V3FA4U10LP

4 Channel Low Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D3V3FA4U10LP is a high-performance device suitable for protecting four high-speed I/Os. It is engineered to protect sensitive electronic components from ESD events, which can occur during manufacturing, handling, or in the end-use environment. It is particularly suitable for high-speed data interfaces where maintaining signal integrity is crucial.

Feature(s)

  • Clamping Voltage: 12V at 16A IEC6100-4-2
  • IEC61000-4-2 (ESD): Air — ±20kV, Contact — ±20kV
  • IEC61000-4-5 (Lightning): 4A (8/20µs)
  • 4 Channels of ESD Protection
  • Ultra-Low Channel Input Capacitance of 0.4pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB 3.0
  • HDMI 1.3/1.4
  • DisplayPort™
  • Thunderbolt™
  • eSATA 3.0

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Configuration Unidirectional
Channel Input CapacitanceCT Typ (pF) 0.4 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 4 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) N/A µA
Maximum Peak Pulse Current IPP @ 8x20μs Max 4
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 11.5 V
VESD IEC61000-4-2 Contact Discharge(kV) ±20 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity