2-Channel Low-Capacitance Unidirectional TVS Array
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D3V3F2UD3LP is a low capacitance of 0.45pF ESD protection device designed specifically to protect high-speed differential lines. This device can also be used for surge and lightning protection due to its high peak pulse current capability (7A, tP = 8/20µs).
It has excellent ESD protection features, highlighted by low peak ESD clamping voltage. The small package X1-DFN1006-3 (1.0mm x 0.60mm x 0.50mm) gives designers the flexibility to protect two-channel data lines in applications.
IEC 61000-4-2 (ESD) Air ±15kV, Contact ±15V
IEC 61000-4-5 (Surge) 7A (8/20μs)
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | UniDirectional |
Channel Input CapacitanceCT Typ (pF) | 0.45 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 5 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.5 µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 7 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 3.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±15 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.