DUAL ESD PROTECTION DIODES
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ D12V0H2U3SO is a dual voltage suppressor designed to protect components which are connected to data and transmission lines against electrostatic discharge (ESD).
The device clamps the voltage just above the logic level supply for positive transients and to a diode drop below ground for negative transients.
The device can also work as a bi-directional suppressor by connecting only pin 1 to 2.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Unidirectional) |
Channel Input CapacitanceCT Typ (pF) | 78 pF |
Reverse Standoff Voltage VRWM(V) | 12 V |
Breakdown VoltageVBR Min(V) | 14.2 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 25 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 8 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2720 | 2025-02-12 | 2025-05-13 | Change Lead Frame Type from SOT-23R to SOT-23T for Select Discrete Products |