Diodes Incorporated — Analog and discrete power solutions
Back to BZT585B2V7TQ

BZT585B2V7TQ

SURFACE MOUNT PRECISION ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • ±2.0% Tolerance on Breakdown Voltage
  • Small, Low Profile Surface Mount Package
  • Flat Lead Package Design for Low Profile and High Power Dissipation
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The BZT585B2V4TQ - BZT585B43TQ is suitable for automotive applications requiring specific change control and is AEC-Q101 qualified, is PPAP capable, and is manufactured in IATF16949:2016 certified facilities.

https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

350

Nom VZ (V)

2.7

@ IZT (mA)

5 mA

Tol V (Typ) (%)

2 %

IR (µA)

20 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability