Diodes Incorporated — Analog and discrete power solutions
SOD123F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOD123F

Back to BZT52HC47WF

BZT52HC47WF

SURFACE MOUNT ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Surface mount zener diode.

Feature(s)

  • Flat Lead Package Design for Low Profile and High Power Dissipation
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability

Application(s)

  • Computers
  • Cellphones
  • Consumer

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

830

Nom VZ (V)

47

@ IZT (mA)

5 mA

Tol V (Typ) (%)

6.38 %

IR (µA)

0.05 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products