Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

BYY53-75 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The BYY53/54 are hermetically sea°C 25A- diodes, which are available in different reverse voltage classes up to 1500V. The diodes can be delivered with limited forward voltage and reverse current differences for parallel connecting in rectifier stacks and back-off-diodes

Feature(s)

  • Forward current 25A
  • Reverse voltage 75V – 1500V
  • Hermetic press-fit package
  • Available in different modifications of the package
  • Application(s)

  • Power supplies
  • Rectifier diode in car generators
  • Rectifier bridges/stacks
  • Back-off-diodes
  • Specifications & Technical Documents

    Product Parameters

    @ IF (A)

    25

    @ VR (V)

    700

    Configuration

    Single

    Forward VoltageDrop VF(V)

    1.1

    MaximumAverageRectifiedCurrent IO (A)

    25

    Maximum ReverseCurrent IR (µA)

    100

    Peak ForwardSurge CurrentIFSM(A)

    425

    Peak RepetitiveReverse VoltageVRRM (V)

    700

    Product Type

    Silicon Power Rectifier

    AEC Qualified

    No

    Reverse RecoveryTime trr (ns)

    N/A

    TotalCapacitance CT (pF)

    N/A

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products