NPN, 125V, 0.8A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Category |
Medium Power Transistor |
Polarity |
NPN |
RCE(sat) (mΩ) |
- |
VCEO, VCES (V) |
125 |
IC (A) |
0.8 |
ICM (A) |
1 |
PD (W) |
0.35 |
hFE (Min) |
63 |
hFE (@ IC) (A) |
0.1 |
hFE(Min 2) |
40 |
hFE (@ IC2) (A) |
0.2 |
VCE(sat) Max (mV) |
900 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.3/30 |
VCE(sat) (Max.2) (mV) |
- |
VCE(sat) (@ IC/IB2) (A/mA) |
- |
fT (MHz) |
100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |