Diodes Incorporated — Analog and discrete power solutions
Back to BC856BFHWQ

BC856BFHWQ

PNP, 65V, 0.1A, DFN1110-3

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The BC856BFHWQ bipolar junction transistor (BJT) is designed to meet the stringent requirements of automotive applications.

Feature(s)

  • BVCEO > 65V
  • IC = 100mA High Continuous Collector Current
  • Low-Profile, 0.6mm-High Package for Thin Applications
  • Sidewall Tin Plating for Wettable Flanks in AOI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The BC856BFHWQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Switching and amplification

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Small Signal Transistor

Polarity

PNP

VCEO, VCES (V)

65

IC (A)

0.1

ICM (A)

0.2

PD (W)

0.45

hFE (Min)

220

hFE (@ IC) (A)

0.002

VCE(sat) Max (mV)

300

VCE(SAT) (@ IC/IB) (A/mA)

0.01/0.5

VCE(sat) (Max.2) (mV)

650

VCE(sat) (@ IC/IB2) (A/mA)

0.1/5

fT (MHz)

100

Spice Model

BC856BFHW.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products