Diodes Incorporated — Analog and discrete power solutions
Back to BC846BFHW

BC846BFHW

NPN, 65V, 0.1A, DFN1110-3

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • BVCEO > 65V
  • IC = 100mA High Continuous Collector Current
  • Low-Profile, 0.6mm-High Package for Thin Applications
  • Sidewall Tin Plating for Wettable Flanks in AOI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under a separate datasheet (BC846BFHWQ).

Application(s)

  • Switching and amplification

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

Small Signal Transistor

Polarity

NPN

VCEO, VCES (V)

65

IC (A)

0.1

ICM (A)

0.2

PD (W)

0.45

hFE (Min)

200

hFE (@ IC) (A)

0.002

VCE(sat) Max (mV)

200

VCE(SAT) (@ IC/IB) (A/mA)

0.01/0.5

VCE(sat) (Max.2) (mV)

400

VCE(sat) (@ IC/IB2) (A/mA)

0.1/5

fT (MHz)

100

Spice Model

BC846BFHW.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products