NRND = Not Recommended for New Design
HIGH VOLTAGE SWITCHING DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Configuration | Single |
---|---|
CT(pF) Max @ VR = 0V, f = 1MHz | 2.5 |
ESD Diodes (Y|N) | No |
Forward Voltage Drop VF @ IF (mA) | 20, 0.93 |
IR(nA) Max @ VR=5V | 50 |
IR(µA) Max @ VR=30V | N/A |
IR(uA) Max @ VR=80V | 1μA@240V |
Maximum Average Rectifier Current IO (mA) | 300 |
Maximum Peak Forward Surge Current IFSM (A) | 5 |
Maximum ReverseCurrent IR (µA) | 1 |
Maximum Reverse Current IR @ VR (V) | 240 |
Peak RepetitiveReverse VoltageVRRM (V) | 400 |
Polarity | Anode, Cathode |
Power Rating(mW) | 200 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 50 |
TotalCapacitance CT (pF) | 0.9 |
VF(V) Max @ IF=1.0mA | N/A |
VF(V) Max @ IF=100mA | 1.1 |
VF(V) Max @ IF=10mA | N/A |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2533 | 2021-09-02 | 2022-03-02 | Device End of Life (EOL) |