SURFACE MOUNT LOW LEAKAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Surface mount low leakage diode.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Anode, Cathode |
Polarity |
Anode, Cathode |
Power Rating(mW) |
200 mW |
ESD Diodes (Y|N) |
No |
Peak RepetitiveReverse VoltageVRRM (V) |
85 V |
Reverse RecoveryTime trr (ns) |
3000 ns |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω |
3000 |
V(BR)R (V) Min @IR=100μA |
85 |
Maximum Average Rectifier Current IO (mA) |
215 mA |
Maximum Peak Forward Surge Current IFSM (A) |
4 A |
Forward Voltage Drop VF @ IF (mA) |
0.9, 1 mA |
Maximum ReverseCurrent IR (µA) |
0.005 µA |
TotalCapacitance CT (pF) |
1.5 pF |
VF(V) Max @ IF=100mA |
1 |
Maximum Reverse Current IR @ VR (V) |
75 V |
IR(uA) Max @ VR=80V |
5nA@75V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2640 | 2023-09-12 | 2024-03-13 | Device End of Life (EOL) - Automotive |
| PCN-2545 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Automotive Products |
| PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |