SURFACE MOUNT LOW LEAKAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Single |
Polarity |
Anode, Cathode |
Power Rating(mW) |
200 mW |
ESD Diodes (Y|N) |
No |
Peak RepetitiveReverse VoltageVRRM (V) |
85 V |
Reverse RecoveryTime trr (ns) |
3000 ns |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω |
3000 |
V(BR)R (V) Min @IR=100μA |
85 |
Maximum Average Rectifier Current IO (mA) |
215 mA |
Maximum Peak Forward Surge Current IFSM (A) |
4 A |
Forward Voltage Drop VF @ IF (mA) |
1, 0.9 mA |
Maximum ReverseCurrent IR (µA) |
0.005 µA |
TotalCapacitance CT (pF) |
0.9 pF |
VF(V) Max @ IF=100mA |
1 |
Maximum Reverse Current IR @ VR (V) |
75 V |
IR(uA) Max @ VR=80V |
5nA@75V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2544 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Products |
| PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |