Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) |
2 |
|---|---|
@ VR (V) |
25 |
Capacitance CTOT Typ (pF) |
10 |
Configuration |
Dual, Isolated (Alt.) |
Forward Continuous Current IFM (mA) |
200 |
Forward VoltageDrop VF(V) |
0.33 |
Maximum ReverseCurrent IR (µA) |
0.5 |
Peak RepetitiveReverse VoltageVRRM (V) |
30 |
AEC Qualified |
Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |