NRND = Not Recommended for New Design
HIGH VOLTAGE SWITCHING DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Configuration |
Single |
---|---|
CT(pF) Max @ VR = 0V, f = 1MHz |
5 |
ESD Diodes (Y|N) |
No |
Forward Voltage Drop VF @ IF (mA) |
1.1 |
IR(nA) Max @ VR=5V |
N/A |
IR(µA) Max @ VR=30V |
N/A |
IR(uA) Max @ VR=80V |
150nA@250V |
Maximum Average Rectifier Current IO (mA) |
400 |
Maximum Peak Forward Surge Current IFSM (A) |
8 |
Maximum ReverseCurrent IR (µA) |
0.15 |
Maximum Reverse Current IR @ VR (V) |
325 |
Peak RepetitiveReverse VoltageVRRM (V) |
325 |
Polarity |
Anode, Cathode |
Power Rating(mW) |
400 |
AEC Qualified |
Yes |
Reverse RecoveryTime trr (ns) |
50 |
TotalCapacitance CT (pF) |
5 |
VF(V) Max @ IF=1.0mA |
N/A |
VF(V) Max @ IF=100mA |
1 |
VF(V) Max @ IF=10mA |
N/A |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |