SwitchingDiodes
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Single |
Polarity |
Anode, Cathode |
Power Rating(mW) |
225 mW |
ESD Diodes (Y|N) |
No |
Peak RepetitiveReverse VoltageVRRM (V) |
250 V |
Reverse RecoveryTime trr (ns) |
50 ns |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω |
50 |
V(BR)R (V) Min @IR=100μA |
250 |
Maximum Average Rectifier Current IO (mA) |
200 mA |
Forward Voltage Drop VF @ IF (mA) |
200 mA |
Maximum ReverseCurrent IR (µA) |
100 µA |
VF(V) Max @ IF=100mA |
1.25 |
Maximum Reverse Current IR @ VR (V) |
250 V |
IR(uA) Max @ VR=80V |
0.1uA@200V |
CT(pF) Max @ VR = 0V, f = 1MHz |
5 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2607 | 2023-02-22 | 2023-08-22 | Device End of Life (EOL) |