Diodes Incorporated
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT563.png
Back to Small Signal Switching Diodes

BAS16VVQ

SURFACE MOUNT SWITCHING DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Fast Switching Speed
  • Low Forward Voltage: Maximum of 0.715V at 1mA
  • Fast Reverse Recovery: Maximum of 4ns
  • Low Capacitance: Maximum of 1.5pF
  • Low Leakage Current
  • Triple Isolated Fast Switching Diode Array
  • Ultra-Small Surface Mount Package
  • Thermally Efficient Copper Alloy Leadframe for High Power
    Dissipation
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • The BAS16VVQ is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Triple, Isolated
Polarity Anode, Cathode
Power Rating(mW) 350 mW
ESD Diodes (Y|N) No
Peak RepetitiveReverse VoltageVRRM (V) 100 V
Reverse RecoveryTime trr (ns) 4 ns
Maximum Peak Forward Surge Current IFSM (A) 4 A
Forward Voltage Drop VF @ IF (mA) 1.25V @ 150mA mA
Maximum ReverseCurrent IR (µA) 0.5uA @ 80V µA
TotalCapacitance CT (pF) 1.5 pF
V(BR)R (V) Min @IR=100μA 100
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω 4
Maximum Reverse Current IR @ VR (V) 0.5uA @ 80V V
VF(V) Max @ IF=1.0mA 0.715
VF(V) Max @ IF=10mA 0.855
IR(µA) Max @ VR=30V 0.03 @ 25V
IR(uA) Max @ VR=80V 0.5
CT(pF) Max @ VR = 0V, f = 1MHz 1.5

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf