Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

Back to Inactive Datasheet Archive

B360BE (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The schottky rectifier providing low VF and excellent reverse leakage stability at high temperatures, this device is ideal for use in general rectification applications.

Feature(s)

  • Reduced Low Forward Voltage Drop (VF); Better Efficiency and Cooler Operation
  • Reduced High-temperature Reverse Leakage; Increased Reliability against Thermal Runaway Failure in High Temperature Operation.
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Boost Diodes
  • Blocking Diodes
  • Recirculating Diodes

Specifications & Technical Documents

Product Parameters

@ IF (A)

3

@ TerminalTemperature TT (ºC)

N/A

@ VR (V)

60

Configuration

N/A

Forward VoltageDrop VF(V)

0.65

MaximumAverageRectifiedCurrent IO (A)

3

Maximum ReverseCurrent IR (µA)

0.2

Peak ForwardSurge CurrentIFSM(A)

80

Peak RepetitiveReverse VoltageVRRM (V)

60

AEC Qualified

No

Reverse RecoveryTime trr (ns)

N/A

TotalCapacitance CT (pF)

110

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2460 2020-05-12 2020-05-12 Qualified Additional Wafer Source and BGBM Source