Diodes Incorporated
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMB.png
Back to Schottky (.5A and Above)

B320BE

3.0A SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The schottky rectifier providing low VF and excellent reverse leakage stability at high temperatures, this device is ideal for use in general rectification applications.

Feature(s)

  • Reduced Low Forward Voltage Drop (VF); Better Efficiency and Cooler Operation
  • Reduced High-temperature Reverse Leakage; Increased Reliability against Thermal Runaway Failure in High Temperature Operation.
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Boost Diodes
  • Blocking Diodes
  • Recirculating Diodes

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 3 A
@ TerminalTemperature TT (ºC) N/A ºC
Peak RepetitiveReverse VoltageVRRM (V) 20 V
Peak ForwardSurge CurrentIFSM(A) 80 A
Forward VoltageDrop VF(V) 0.5 V
@ IF (A) 3 A
Maximum ReverseCurrent IR (µA) 100 µA
@ VR (V) 20 V
TotalCapacitance CT (pF) 140 pF

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2460 2020-05-12 2020-05-12 Qualified Additional Wafer Source and BGBM Source
PCN-2418 2019-11-07 2020-05-07 Device End of Life (EOL)
PCN-2398 2019-05-21 2019-08-21 Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products