2.0A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The Schottky rectifier providing low VF and excellent reverse leakage stability at high temperatures, this device is ideal for use in general rectification applications such as: boost diodes, blocking diodes, and recirculating diodes.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
2 A |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Peak ForwardSurge CurrentIFSM(A) |
50 A |
Forward VoltageDrop VF(V) |
0.5 V |
@ IF (A) |
2 A |
Maximum ReverseCurrent IR (µA) |
200 µA |
@ VR (V) |
40 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |