Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

Back to B230Q

B230Q

2.0A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Schottky Barrier Rectifier is designed to meet the general requirements of commercial & automotive applications.

Feature(s)

  • Guard Ring Die Construction for Transient Protection
  • Ideally Suited for Automated Assembly
  • Low Power Loss, High Efficiency
  • Surge Overload Rating to 30A Peak
  • For Use in Low-Voltage, High-Frequency Inverters
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode
  • Blocking Diode
  • Freewheel Diode

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

2 A

@ TerminalTemperature TT (ºC)

100 ºC

Peak RepetitiveReverse VoltageVRRM (V)

30 V

Peak ForwardSurge CurrentIFSM(A)

50 A

Forward VoltageDrop VF(V)

0.5 V

@ IF (A)

2 A

Maximum ReverseCurrent IR (µA)

0.5 µA

@ VR (V)

30 V

TotalCapacitance CT (pF)

200 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products