Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

Back to B140BQ

B140BQ

1.0A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Schottky Barrier Rectifier is designed to meet the general requirements of commercial & automotive applications.

Feature(s)

  • Guard Ring Die Construction for Transient Protection
  • Ideally Suited for Automated Assembly
  • Low Power Loss, High Efficiency
  • Surge Overload Rating to 30A Peak
  • For Use in Low Voltage, High Frequency Inverters, Free Wheeling, and Polarity Protection Application
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode
  • Blocking Diode
  • Flywheel Diode

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

1 A

@ TerminalTemperature TT (ºC)

N/A ºC

Peak RepetitiveReverse VoltageVRRM (V)

40 V

Peak ForwardSurge CurrentIFSM(A)

30 A

Forward VoltageDrop VF(V)

0.5 V

@ IF (A)

1 A

Maximum ReverseCurrent IR (µA)

500 µA

@ VR (V)

40 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2590 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products
PCN-2500 2021-03-24 2021-06-24 Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for
Automotive Products
PCN-2478 2020-08-13 2021-06-06 Additional Wafer Source (GFAB)