100mA POSITIVE VOLTAGE REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AS78LXX series are three terminal positive regulators designed for a wide variety of applications including local, on-card regulation.
This series of regulators are complete with internal current limiting, thermal shutdown protection, and safe-area compensation which make them virtually immune from output overload. If adequate heat sinking are provided, these regulators can deliver output currents up to 100mA.
The AS78LXX series are available in TO-92 (Bulk Packing)/ TO-92 (Ammo Packing), SOT-89 and SOIC-8 packages.
Iq (typ) (µA) |
3000 |
---|---|
Operating Ambient Temperature (°C) |
-40 to 125 |
AEC Qualified |
No |
Compliance (Only Automotive Supports PPAP) |
Standard |
Type |
Linear Regulator |
Output options |
Fixed |
Iout (A) |
0.1 |
Vin (Max) (V) |
30 |
Fixed Vout (V) |
5 |
Accuracy 25C |
4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage |
1.7 |
Enable Active |
No |
Channels |
1 |
Output Discharge |
No |
Power Good |
No |
Reverse Protection |
No |
VCTL Function |
No |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2611 | 2023-04-03 | 2023-07-03 | Qualified Additional Assembly Test Sites, Die Revision and Tape and Reel Packing Quantity. |
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |