Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to AS393MTR

AS393MTR

DUAL DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS393/393A consist of two independent precision voltage comparators with a typical offset voltage of 1.0mV and high gain. They are specifically designed to operate from a single power supply over wide range of voltages. Operation from split power supply is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

The AS393/393A series are compatible with industry standard 393. The AS393A has more stringent input offset voltage than the AS393.

The AS393 is available in standard PDIP-8, SO-8, TSSOP-8 and MSOP-8 packages. The AS393A is available in standard PDIP-8 and SO-8 packages.

Feature(s)

  • Wide Supply Voltage Range
    • Single Supply: 2V to 36V
    • Dual Supplies: ±1.0V to ±18V
  • Low Supply Current Drain: 0.6mA
  • Low Input Bias Current: 25nA (typical)
  • Low Input Offset Current: ±5.0nA (typical)
  • Low Input Offset Voltage: 1.0mV (typical)
  • Input Common Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equals to the Power Supply Voltage
  • Low Output Saturation Voltage: 200mV at 4mA
  • Open Collector Output
  • Lead-Free Packages: SO-8, TSSOP-8, PDIP-8
    • Totally Lead-Free; RoHS Compliant (Notes 1 & 2)
  • Lead-Free Packages, Available in “Green” Molding Compound: SO-8, TSSOP-8, MSOP-8
    • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
    • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery chargers
  • Cordless telephones
  • Switching power supplies
  • DC-DC modules
  • PC motherboards
  • Communication equipment

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Minimum Supply Voltage (V)

2 V

Maximum Supply Voltage (V)

36 V

Supply Current @ 5V (per Op Amp) (mA)

0.6 mA

Input Offset Voltage (Typ/Max)

1 to 5 mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

0 V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Sink (mA)

16 mA

Number of Channels

2

Operating Ambient Temperature Range (°C)

-40 to 85 °C

Output Type

Open Collector

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products