Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to AS348

AS348

Low Noise, Low Power, 1MHz, RRIO Single / Dual CMOS Operational Amplifiers

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS348/AS2348 are single/dual channels RRIO amplifiers (rail-to-rail input and output), which provide not only maximum output-voltage swing capability but also an extended 300mV common-mode voltage beyond the supply rail. The devices are fully specified to operate from 1.6V to 5.5V single-supply, or ±0.8V and ±2.5V dual-supply applications.

The devices feature a good speed/power consumption ratio, offering 1MHz gain bandwidth while consuming 70μA per channel (typ). They are unity-gain stable for capacitive loads up to 100pF. The low noise density 27nV/√Hz, low input offset voltage 0.5mV and low input offset drift 2μV/°C make them ideal for applications that require precision. With the input bias current is 1pA at room temperature, it is well suitable for low-voltage, low-noise, and low-power applications.

The AS348/AS2348 offer industry-standard packages. The AS348 is available in the SOT25 package, and the AS2348 is offered in the MSOP-8 and SO-8 packages. Temperature is specified for operation: from -40°C to +125°C among all supply voltages. The wide temperature ranges and high ESD tolerance facilitate their use in harsh applications.

Feature(s)

  • Single-Supply Voltage Range: 1.6V to 5.5V
  • Dual-Supply Voltage Range: ±0.8V to ±2.5V
  • Ultra-Low Input Bias Current: 1pA (typ)
  • Offset Voltage: 0.5mV (typ), 2.5mV (max)
  • Low Input Offset Drift: 2μV/°C (typ)
  • Rail-to-Rail Input

VCM: 300mV Beyond Supply Rail @ VCC = 3V or 5V

Rail-to-Rail Output Swing:

10kΩ Load: 4mV from Rail

1kΩ Load: 25mV from Rail

  • Supply Current: 70μA/Channel (typ)
  • Unity-Gain Stable up to 100pF Capacitive Load Gain Bandwidth: 1.0MHz
  • Slew Rate: 0.45V/μs @ VCC = 5.0V
  • Operation Ambient Temperature Range: -40°C to +125°C
  • ESD Protection JESD 22, 4000V HBM (A114)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Active filters
  • Sensors interfaces
  • Photodiode amplification
  • Smoke alarms, CO detectors
  • Battery-powered applications
  • Portable equipment
  • Medical instrumentation
  • Pulse blood oximeters, glucose meters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Number of Channels

1

Minimum Supply Voltage (V)

1.6 V

Maximum Supply Voltage (V)

5.5 V

Supply Current @ 5V (per Op Amp) (mA)

0.07 mA

Input Offset Voltage typ (mV)

0.5 mV

Input Bias Current typ (nA)

0.001 nA

Minimum Input Common Mode Voltage (V)

-0.2 V

Maximum Input Common Mode Voltage (V)

1.8 V

Output Current Source (mA)

7 mA

Output Current Sink (mA)

8 mA

Rail-Rail

Yes

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Related Content

Packages

Technical Documents

LIB Files

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products