Diodes Incorporated
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

3D-MSOP-8.png
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Operational Amplifiers

AS2333

High precision opamp

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS2333 is dual CMOS operational amplifier designed with chopping stabilization technique. This product can provide ultra-low input offset voltage (8μV typical) and near zero-drift over time and temperature. This technique also eliminates 1/f noise and the crossover distortion present in most rail-to-rail input operational amplifiers. The high-precision, low quiescent current amplifier offers high-impedance inputs that have a common-mode range 100mV beyond the rails, and a rail-to-rail output that swings within 50mV of the rails. Single or dual supplies as low as 1.8V (±0.9V) and up to 5.5V (±2.75V) can be used.

The device is optimized for low voltage single supply application, especially for low-power high-precision applications.

The AS2333 is available in the standard 8-pin SO-8, MSOP-8, and UDFN3030-8 (Type E) packages, and is specified for operation from -40°C to +125°C.

Feature(s)

  • Low Input Offset Voltage: 8μV (typ)
  • Zero Drift: 0.02μV/°C (typ)
  • 01Hz to 10Hz Noise: 1.1μVPP
  • Low Quiescent Current: 12μA per Amplifier
  • Supply Voltage: 1.8V to 5.5V
  • Rail-to-Rail Input and Output
  • Bandwidth 350kHz
  • Slew Rate 0.12V/μs (typ)
  • MSOP-8, SO-8, and U-DFN3030-8 (Type E) Packages
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (AS2333Q)

Application(s)

  • Battery-powered instruments
  • Handheld test equipment
  • Medical instrumentation
  • Sensor signal conditioning
  • Low-voltage current sensing

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Number of Channels 2
Minimum Supply Voltage (V) 1.8 V
Maximum Supply Voltage (V) 5.5 V
Supply Current @ 5V (per Op Amp) (mA) 0.012 mA
Input Offset Voltage typ (mV) 0.008 mV
Input Bias Current typ (nA) 0.07 nA
Minimum Input Common Mode Voltage (V) V- -0.1 V
Maximum Input Common Mode Voltage (V) V+ +0.1 V
Output Current Source (mA) 5 mA
Output Current Sink (mA) 25 mA
Rail-Rail Input/ Output
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Applications

Technical Documents

Spice Models

Recommended Soldering Techniques

TN1.pdf

RoHS CofC