Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

APX809 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APX809/810 are used for microprocessor (µP) supervisory circuits to monitor the power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V, +3.3V, +3.0V powered circuits. These circuits perform a single function: they assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for at least 240ms after VCC has risen above the reset threshold. Reset thresholds suitable for operation with a variety of supply voltages are available. The APX809/810 have push pull outputs. The APX809 have an active low RESET output, while the APX810 has an active high RESET output. The reset comparator is designed to ignore fast transients on VCC, and the outputs are guaranteed to be in the correct logic state for VCC down to 1V. Low supply current makes the APX809/810 ideal for use in portable equipment. The APX809/810 is available in a 3-pin SOT23 and SOT23R package.

Feature(s)

  • Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power-Supply Voltages
  • Fully Specified Over Temperature
  • Available in three Output Configurations
  • Push-Pull RESET Active Low (APX809)
  • Push-Pull RESET Active High (APX810)
  • 200ms Typ Power-On Reset Pulse Width
  • 30μA Supply Current (Typ.)
  • Guaranteed Reset Valid to VCC = +1V
  • No External Components
  • SOT23 and SOT23R: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Computers
  • Controllers
  • Intelligent Instruments
  • Critical ?P and ?C Power Monitoring
  • Portable/Battery Powered Equipment
  • Automotive

Specifications & Technical Documents

Product Parameters

Related Content

Packages

Technical Documents

MDS Reports

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2672 2024-03-11 2024-09-07 Device End of Life (EOL)