Pump Express Compatible AC-DC PSR Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
BVDSS (Min) (V) |
700 V |
|---|---|
Collector DC Current (A) |
1.5 A |
StartupCurrent (µA) |
0.2 µA |
OperatingCurrent (µA) |
500 µA |
UVLOThresholdon/off (V) |
15.5 V |
StandbyPower (Max) (mW) |
75 mW |
CableCompensation |
Yes |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |