NRND = Not Recommended for New Design
Secondary Side Synchronous Rectification Switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
APR34330C is a secondary side Combo IC, which combines an NChannel MOSFET and a driver circuit designed for synchronous rectification (SR) in DCM operation. It also integrates output voltage detect function for primary side control system.
The N-Channel MOSFET has been optimized for low gate charge, low RDS(ON), fast switching speed and body diode reverse recovery performance.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing MOSFET drain-to-source voltage, APR34330C can output ideal drive signal with less external components. It can provide high performance solution for 5V output voltage application.
Same as AP4341, APR34330C detects the output voltage and provides a periodical signal when the output voltage is lower than a certain threshold. By fast response to secondary side voltage, APR34330C can effectively improve the transient performance of primary side control system.
The APR34330C is available in SO-8EP package.
Internal MOSFETDrain Rating (V) |
50 |
|---|---|
No-loadTriggerVoltage (V) |
5.15 |
OperatingCurrent (µA) |
100 |
Internal MOSFET Rds(on)(MΩ) |
30 |
Turn-OffDelay (ns) |
100 |
Turn-OffThresholdVoltage (mV) |
-15 |
VCC Maximum Rating |
6 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |