NRND = Not Recommended for New Design
Secondary Side Synchronous Rectification Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
APR343 is a secondary side MOSFET driver for synchronous rectification in DCM operation, which integrates the output voltage detection function for primary side control system.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing MOSFET drain-to-source voltage, APR343 can output ideal drive signal with less external components. It can provide high performance solution for 5V output voltage application.
Same as AP4341, APR343 detects the output voltage and provides a periodical signal when the output voltage is lower than a certain threshold. By fast response to secondary side voltage, APR343 can effectively improve the transient performance of primary side control system.
The APR343 is available in SOT25 package.
Internal MOSFETDrain Rating (V) |
50 |
|---|---|
No-loadTriggerVoltage (V) |
5.3 |
OperatingCurrent (µA) |
100 |
Internal MOSFET Rds(on)(MΩ) |
External |
Turn-OffDelay (ns) |
100 |
Turn-OffThresholdVoltage (mV) |
-12.5 |
VCC Maximum Rating |
6 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
| PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |