SECONDARY SIDE SYNCHRONOUS RECTIFICATION CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR3401 is a secondary side MOSFET driver for synchronous rectification in DCM/QR/ACF operation.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high-performance solution. By sensing primary MOSFET gate-to-source voltage, the APR3401 can output ideal drive signal with less external components.
The APR3401 is available in the SOT26 package.
Operation Mode |
ACF |
---|---|
VCC Maximum Rating |
45 |
OperatingCurrent (µA) |
190 µA |
Turn-OffThresholdVoltage (mV) |
-15 mV |
Turn-OffDelay (ns) |
100 ns |
Release Date |
202306 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |