Diodes Incorporated — Analog and discrete power solutions
Back to API7720F

API7720F

Dual-Channel Digital Isolator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The API772X are high-performance dual-channel digital isolators with 5000VRMS (SO-8W (Type CJ) package) per UL 1577. This family insulation level can fulfill reinforce and basic isolation requirements, according to VDE, UL, CQC, etc. The data rate of API772X is up to 100Mbps. It provides digital channel direction configuration and the default output level. It can also operate under wide supply voltage of 2.5V to 5.5V.

The API772X provide strong electromagnetic immunity and low emissions at low-power consumption. This family has a minimum of 150kV/µs common-mode transient immunity (CMTI). The API7720 device has both channels in the same direction while the API7721/22 device have both channels in the opposite direction. The default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

Feature(s)

  • 100Mbps Data Rate
  • Supply Voltage: 2.5V to 5.5V
  • ±150kV/μs Minimum CMTI
  • CMOS Threshold Inputs
  • Default Output High (API772X) and Low (API772XF) Options
  • Low-Power Consumption, Typical 2.1mA per Channel at 1Mbps
  • Low Propagation Delay: 11ns Typical
  • Safety-Related Certifications:
    • 8000VPK (SO-8W (Type CJ)) Isolation per DIN VDE 0884-17:2021-10
    • 5000VRMS (SO-8W (Type CJ)) Isolation for 1 Minute per UL 1577
    • CQC Certification per GB 4943.1-2022
  • Packaged in SO-8W (Type CJ)
  • Operation Temperature Range -40 to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control, (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Solar inverters
  • Motor control
  • Industrial automation
  • Power in DATA center/telecom equipment
  • Grid, electricity meters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2

Forward/Reverse Channels

2 forward / 0 reverse

Default Output

Low

Data Rate(Max) (Mbps)

100

CMTI (min) (kV/µs)

150

Isolation Rating

Reinforced

Surge Isolation Voltage (VIOSM) (VPK)

12800

Withstand Isolation Voltage (VISO) (VRMS)

5000

Ambient Temperature Range  (°C)

-40 to 125

UL Certificate

in progress

Related Content

Packages

Technical Documents

Certificate

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products