Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Dropout Voltage Typical (V) |
1.7 |
|---|---|
Operating Input Voltage (V) |
30 |
Output Current (A) |
0.1 |
Output Voltage (V) |
12 |
PSRR Typ @ 120hz (dB) |
54 |
AEC Qualified |
- |
Quiescent Current Typ (μA) |
3 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |